IESNA:LM-63-2002
[TEST]P956525
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9A-927-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19157
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 255.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2098.7 2292.2 2502.7 2726.3 2919.9 3082 3204.9 3276.8 3288.6 3253.3
3216.7 3214.1 3236.3 3284.7 3398.4 3682.2 4387 5444.8 6387.6 7112
7669 8194.7 8669.4 9115.2 9414.7 8983.2 7271.5 5086.5 3517.4 2365.4
997.7 316.4 150.4 65.4 20.9 0 0
2098.7 2296.1 2518.4 2734.2 2929 3091.2 3221.9 3293.8 3304.3 3272.9
3232.4 3231.1 3248.1 3297.8 3414.1 3636.4 4243.1 5274.8 6326.1 7076.7
7656 8239.2 8685 9121.8 9444.8 9166.2 7581.4 5413.4 3686.1 2453
1061.8 343.9 175.2 77.1 27.5 0 0
2098.7 2293.5 2509.3 2717.2 2902.9 3057.2 3176.1 3250.7 3258.5 3231.1
3201 3195.8 3214.1 3263.8 3374.9 3582.8 4075.8 5005.5 6051.6 6864.9
7466.4 8099.2 8699.4 9249.9 9715.4 9848.8 8781.8 6833.5 4610.6 2994.4
1386.1 546.6 307.3 170 78.5 26.2 0
2098.7 2277.8 2477.9 2676.6 2844 2986.5 3100.3 3159.1 3178.8 3167
3144.8 3142.2 3157.8 3181.4 3246.8 3378.8 3603.7 4121.5 5005.5 6020.2
6922.4 7760.6 8615.7 9421.2 10191.4 10792.9 11199.6 11232.2 10528.8 8352.9
4694.3 1680.3 674.7 360.9 166.1 37.9 0
2098.7 2251.7 2428.2 2610 2768.2 2902.9 3010.1 3082 3114.7 3122.5
3121.2 3129.1 3151.3 3172.2 3214.1 3309.5 3476.9 3729.3 4201.3 4998.9
6041.1 7153.9 8273.2 9438.2 10399.3 11306.8 12197.2 13192.3 13967.7 13397.6
10599.4 5838.4 2297.4 1027.8 434.1 44.5 0
2098.7 2237.3 2392.9 2549.8 2693.6 2825.7 2932.9 3016.6 3062.4 3095.1
3118.6 3156.5 3214.1 3259.8 3303 3371 3516.1 3748.9 4104.5 4540
5182 6022.8 6979.9 8007.7 9068.2 10243.7 11556.5 13098.2 15221.7 16483.5
15080.5 11335.5 6165.3 2199.4 546.6 31.4 0
2098.7 2229.4 2382.4 2540.7 2680.6 2812.6 2926.4 3008.8 3058.5 3089.8
3122.5 3160.5 3215.4 3263.8 3314.8 3390.6 3531.8 3760.6 4118.9 4580.5
5196.4 6020.2 6955.1 7961.9 9043.3 10231.9 11573.5 13196.2 15219.1 16407.7
14875.2 11118.5 6135.2 2243.8 540 35.3 0
2098.7 2203.3 2328.8 2466.1 2598.2 2726.3 2841.4 2938.2 3007.5 3061.1
3117.3 3185.3 3259.8 3322.6 3384.1 3471.7 3612.9 3831.3 4155.5 4597.5
5159.8 5847.6 6672.7 7623.3 8698.1 9907.6 11228.3 12654.9 14407.1 15746.1
13915.4 8690.3 3942.4 1341.6 319.1 27.5 0
2098.7 2186.3 2280.4 2389 2506.7 2625.7 2743.3 2846.6 2940.8 3023.2
3109.5 3191.8 3270.3 3339.6 3418.1 3531.8 3695.3 3947.6 4326.8 4844.6
5529.8 6347.1 7295.1 8330.7 9384.6 10493.5 11632.4 12841.9 14044.9 14450.2
12839.3 8605.3 3701.8 1110.1 447.2 124.2 0
2098.7 2156.2 2224.2 2302.7 2400.7 2508 2612.6 2721.1 2820.5 2921.2
3023.2 3116 3194.5 3278.1 3367.1 3473 3637.7 3901.9 4309.8 4904.8
5678.9 6572 7527.8 8496.8 9461.8 10430.7 11428.4 12384.2 12819.7 11989.3
9440.8 4736.1 1278.8 485.1 264.1 73.2 0
2098.7 2124.8 2158.8 2213.8 2287 2366.7 2462.2 2555 2655.7 2749.9
2859.7 2965.6 3070.2 3180.1 3293.8 3429.8 3616.8 3907.1 4343.8 4996.3
5852.8 6868.8 7849.5 8694.2 9425.1 10116.9 10679.1 10812.5 10132.6 8278.4
5165 1888.2 379.2 116.4 40.5 14.4 0
2098.7 2109.2 2123.5 2165.4 2225.5 2292.2 2372 2454.4 2543.3 2638.7
2740.7 2845.3 2960.4 3078.1 3208.8 3365.7 3571 3873.1 4296.8 4877.3
5655.3 6557.6 7385.3 7900.5 8137.2 8180.3 8005.1 7450.7 6434.7 4933.6
2904.2 988.5 224.9 64.1 18.3 7.8 0
2098.7 2088.2 2089.5 2111.8 2152.3 2202 2262.1 2326.2 2390.3 2450.4
2517.1 2578.6 2650.5 2719.8 2795.6 2887.2 3021.9 3233.7 3568.4 4056.2
4682.5 5318 5756 5817.5 5467.1 4815.9 3884.9 2727.6 1554.7 711.3
304.7 115.1 43.2 17 7.8 1.3 0
2098.7 2051.6 2024.2 2008.5 1995.4 1971.9 1931.3 1867.2 1782.3 1681.6
1566.5 1444.9 1323.3 1214.8 1131.1 1069.6 1025.2 1008.2 1095.8 1298.4
1523.3 1707.7 1697.3 1399.1 980.7 653.8 452.4 315.1 210.5 130.8
82.4 52.3 26.2 10.5 2.6 0 0
2098.7 2017.6 1954.9 1876.4 1763.9 1624 1459.3 1274.9 1078.8 886.5
746.6 673.4 657.7 664.3 686.5 706.1 721.8 723.1 706.1 670.8
631.6 592.3 550.5 504.7 444.6 370 289 207.9 155.6 113.8
73.2 43.2 17 6.5 2.6 0 0
2098.7 1987.5 1875.1 1724.7 1518.1 1291.9 1055.2 846 725.7 685.2
664.3 646 631.6 617.2 609.3 604.1 597.6 583.2 551.8 506
460.3 414.5 370 319.1 268.1 223.6 190.9 162.1 128.1 87.6
44.5 22.2 10.5 3.9 0 0 0
2098.7 1957.5 1799.3 1558.7 1291.9 1021.2 808.1 727 703.5 683.9
664.3 644.6 625 605.4 576.6 544 506 461.6 413.2 366.1
321.7 282.4 251.1 226.2 202.7 180.4 156.9 124.2 85 57.5
37.9 20.9 9.2 3.9 0 0 0
2098.7 1939.2 1723.4 1442.3 1125.8 859.1 750.6 728.3 707.4 685.2
666.9 644.6 621.1 592.3 555.7 510 460.3 409.3 355.7 303.4
260.2 232.8 213.1 194.8 175.2 155.6 133.4 105.9 83.7 66.7
48.4 31.4 10.5 1.3 0 0 0
2098.7 1913 1650.2 1316.7 989.8 796.3 753.2 732.3 711.3 689.1
669.5 648.6 623.7 589.7 544 495.6 436.7 377.9 313.8 268.1
238 219.7 205.3 189.6 172.6 151.7 125.5 103.3 86.3 68
49.7 31.4 9.2 0 0 0 0
2098.7 1910.4 1626.6 1268.4 937.5 788.5 761 738.8 716.6 695.6
674.7 651.2 626.3 589.7 545.3 486.4 419.7 353.1 298.1 256.3
230.1 213.1 197.4 180.4 160.8 136 108.5 90.2 73.2 56.2
37.9 20.9 5.2 0 0 0 0
2098.7 1910.4 1609.6 1242.2 915.3 788.5 766.3 744 719.2 695.6
674.7 652.5 627.6 595 553.1 495.6 425 354.4 294.2 249.8
223.6 207.9 192.2 173.9 151.7 120.3 92.8 77.1 62.8 47.1
30.1 11.8 1.3 0 0 0 0
2098.7 1916.9 1617.5 1246.1 915.3 788.5 766.3 744 720.5 698.3
676 653.8 630.3 598.9 557 493 422.4 349.1 289 245.8
222.3 206.6 189.6 172.6 149.1 112.5 87.6 73.2 57.5 41.8
26.2 9.2 0 0 0 0 0
